Product BCT5-S18-UP6X2-H1151
Capacitive Sensor
Order number: 2101300- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Teach-in and configuration via pin 5 and IO-Link
General data
EAN | 4047101332773 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 38 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 7.5 mm |
Operating voltage | 18…30 VDC |
Output function | NO/NC, PNP |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PA12-GF30, PEI |
Ambient temperature | -25…+70 °C |
Protection class | IP67/IP69K |
Approvals | UL |
Data Sheets
German | 526 KB |
English | 525 KB |
French | 526 KB |
Spanish | 525 KB |
Czech | 526 KB |
Dutch | 525 KB |
Romanian | 525 KB |
Russian | 687 KB |
Polish | 526 KB |
Chinese | 606 KB |
Turkish | 438 KB |
Approval
Approval/Declaration
Configuration File
Configuration Software
Instructions for Use
Manual
Product Flyer
Product Overview
Mounting accessories
BS 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69471 | |
BSN 18
Mounting clamp for threaded barrel sensors; material: PA66-GF |
69472 | |
BST-18B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947214 | |
MAP-M18
Mounting adapter; material: Polypropylene; sensor replacement with filled container possible (adapter remains in container during sensor replacement) |
6950012 |
Functional accessories
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 | |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |