Product LX3EQ
Photoelectric Sensor
Switching Light Screen
Emitter
Order number: 3002661Alternative order number : 02661
- Cable with male end M12 × 1, 5-pin, 0.15 m
- Protection class IP65
- Scan field 67 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
EAN | 662488026615 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85437090990 |
Country of origin | MX |
Weight | 250 g |
Technical Data
Function | Light screen |
Operating mode | Emitter |
Design | Rectangular |
Construction size | 31.8 x 25.4 x 113.4 mm, LX |
Range | 150…2000 mm |
Scan field | 67 mm |
Optical resolution | 9.5 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.20 m |
Housing material | Metal, AL, Grey |
Ambient temperature | -20…+70 °C |
Protection class | IP65 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |