Product PBP46U
Plastic Fiber
Bifurcated Fiber
Order number: 3026084Alternative order number : 26084
- Operation: diffuse/opposed mode
- Polyethylene sheath, flexible
- Operating temperature: -30…+70 °C
- Cable, straight, customizable
- End sleeve for sensor: Flexible tip
General data
EAN | 662488260842 |
eCl@ss-Code (V5.1.4): | 27061090 -/- Ready-made optical fiber (not classified) |
Customs tariff number | 85447000900 |
Country of origin | JP |
Weight | 52 g |
Technical Data
Accessory type | Plastic fiber |
For use with | Photoelectric sensors |
Housing material | Plastic, PE, Black |
Ambient temperature | -30…+85 °C |