Product QM42VN6AFV150Q
Photoelectric Sensor
Diffuse Mode Sensor with Fixed-Field Background Suppression
Order number: 3048696Alternative order number : 48696
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Scanning width adjusted via potentiometer
- Operating voltage 10…30 VDC
- NPN switching output
- Light/dark operation
General data
EAN | 662488486969 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 96 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 42 x 12.7 x 60.2 mm, QM42 |
Range | 50…150 mm |
Light type | Red |
Operating voltage | 10…30 VDC |
Output function | NO/NC, NPN |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |