Product SMB18SF
Accessories
Mounting Bracket
Order number: 3052519Alternative order number : 52519
- Mounting bracket
- Plastic, black
- For 18 mm thread

General data
| EAN | 662488525194 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | US |
| Weight | 43.82 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Cylindrical sensors |
| Construction size | 25.4 x 50.8 x 43.2 mm |
| Housing material | Plastic, Polyester |

