Product D10INFPG W/30
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3064569Alternative order number : 64569
- Cable 9 m
- Teaching function
- Response time, adjustable
- Green visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)
General data
EAN | 662488645694 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 1 g |
Technical Data
Function | Fiber optic sensor |
Operating mode | Plastic fiber |
Design | Rectangular |
Construction size | 68.1 x 10.5 x 35.9 mm, D10 |
Light type | Green |
Operating voltage | 12…24 VDC |
Output function | NO contact, NPN |
Current output | 4…20 mA |
Electrical connection | Cable |
Cable length | 9.0 m |
Housing material | Plastic, ABS |
Ambient temperature | -10…+55 °C |
Protection class | IP50 |
Special features | Crosstalk protection |
Functional accessories
PIT46U
Plastic fiber-optic sensor, operating mode: Opposed mode, threaded sleeve M3 x 0.5 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3026034 | |
PBT46U
Plastic fiber-optic sensor, operating mode: Diffuse mode, threaded sleeve M3 x 0.75 mm, field wireable wire without end tip, polyethylene sheath, ambient temperatures -30 °C…+70 °C |
3025967 |