Product QS18VP6FQ8
Photoelectric Sensor
Photoelectric Sensor for Glass Fibers
Order number: 3071778Alternative order number : 71778
- M12 × 1 male, 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, changeover
General data
EAN | 662488717780 |
eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 81.65 g |
Technical Data
Detection type | contactless, medium contact |
Medium | liquids, Bulk goods |
Measuring principle | Optical |
Operating voltage | 10…30 VDC |
Output function | NO/NC, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -20…+70 °C |
Protection class | IP67 |
Mounting accessories
SMB18A
Mounting bracket, rectangular, stainless steel, for sensors with 18 mm thread |
3033200 | |
SMB18AFAM10
Mounting bracket, material VA 1.4401, for M10 x 1.5 thread, thread length 18 mm |
3012558 | |
SMBQS18A
Mounting bracket, stainless steel, for 18 mm thread |
3069721 | |
SMB18SF
Mounting bracket, PBT black, for sensors with 18 mm thread, rotatable |
3052519 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |
Functional accessories
BT23S
Glass fiber, sensing mode: Diffuse mode, threaded sleeve (brass), bundle diameter 3.2 mm, flexible stainless steel jacket, ambient temperatures -140…+250 °C |
3017276 | |
IT23S
Glass fiber, sensing mode: Opposed mode, threaded sleeve (brass), bundle diameter 3.2 mm, flexible stainless steel jacket, ambient temperatures -140…+250 °C |
3017355 |