Product Q60VR3LAF1400QPMA3
Photoelectric Sensor
Laser Sensor, Diffuse Mode, with Adjustable Background Suppression
Order number: 3072073Alternative order number : 72073
- Cable with male end 1/2”, 4-pin, PUR, 150 mm
- Protection class IP67
- 5-segement LED display
- Signal indication
- Keylock
- Switch ON/OFF delay, adjustable between 8…16 ms
- Operating voltage: 12…250 VDC or 24…250 VAC
- Relay output
General data
EAN | 662488720735 |
eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
Customs tariff number | 85365080900 |
Country of origin | US |
Weight | 172 g |
Technical Data
Function | Proximity switch |
Operating mode | Background suppression, adjustable |
Design | Rectangular |
Construction size | 60 x 25 x 75 mm, Q60 |
Range | 200…1400 mm |
Light type | Red |
Laser class | 1 |
Operating voltage | 24…250 VAC / 12…250 VDC |
Output function | Complementary contact, Relay output |
Electrical connection | Cable with connector, 1/2″ |
Cable length | 0.150 m |
Housing material | Plastic, ABS, Yellow |
Ambient temperature | -10…+45 °C |
Protection class | IP67 |
Special features | Laser |