Product PPROCAM1.3SB-G
Vision Systems
Camera P3
Order number: 3077050Alternative order number : 77050
- Compact camera with integrated ring light
- Housing material aluminium
- Glas inspection window
- Protection class IP68
- Lens to be ordered separately
- Separate controller required, type PPROCTL
- 2/3“ CMOS, 752x480 pixels
- 256 gray scale values
General data
EAN | 662488770501 |
eCl@ss-Code (V5.1.4): | 27310201 -/- Camera (image processing) (P3/P4, iVu) |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 1 g |
Technical Data
Light type | Blue |
Resolution | 1280 x 1024 |
Housing material | Aluminium |
Ambient temperature | 0…+50 °C |
Protection class | IP68 |