Product M12PRQ8
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3077199Alternative order number : 77199
- Male M12 × 1, 4-pin
- Protection classes IP67 / IP68
- Metal housing
- LED all-round visible
- Indication of insufficient excess gain
- Sensitivity adjustable via potentiometer
- Operating voltage: 10…30 VDC
- PNP switching output, complementary contact
General data
EAN | 662488771997 |
eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 18.14 g |
Technical Data
Function | Opposed mode sensor |
Operating mode | Receiver |
Design | Tube |
Construction size | M12 x 1 |
Range | 0…5000 mm |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Nickel-plated brass, Nickel Plated |
Ambient temperature | -20…+60 °C |
Protection class | IP67/IP68 |
Special features | Encapsulated, Wash down |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |