Product Q20NDXLQ7
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3078154Alternative order number : 78154
- Male M8 × 1; 4-pin
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover
General data
EAN | 662488781545 |
eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
Customs tariff number | 85365019900 |
Country of origin | CN |
Weight | 22 g |
Technical Data
Function | Proximity switch |
Operating mode | Diffuse |
Design | Rectangular |
Construction size | 20 x 12 x 42 mm, Q20 |
Range | 1…1500 mm |
Light type | IR |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, NPN |
Electrical connection | Connector, M8 × 1 |
Housing material | Plastic, Thermoplastic material |
Ambient temperature | -20…+60 °C |
Protection class | IP67 |
Mounting accessories
SMBQ20L
Mounting bracket, stainless steel, rectangular, for Q20 |
3079040 |
Connectivity accessories
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 | |
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 |