Product  B-TL70-Q5

LED Signal Light

Modular Signal Tower

Base Module

Order number: 3092226

Alternative order number : 92226

    • Plastic housing, black
    • Protection class IP65
    • EMI and RFI immune
    • M12 x 1 male, 5-pin
    • End element included in the delivery
    • Operating voltage: 12…30 VDC
    • Inputs: PNP/NPN
    • Configuration via DIP switch
#

General data

EAN 662488922269
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 134 g

Technical Data

Function Tower light
Number of colors/segments 1
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP65

Connectivity accessories

6625016
6625028

Functional accessories

3092211
3092212
3092213
3092214
3092215
3092221

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top