Product  LE550KQ

Photoelectric Sensor

Diffuse-Mode Laser Sensor (Triangulation)

With Switching Output and IO-Link

Order number: 3097761

Alternative order number : 97761

    • 2-line 8-segment display
    • Rotatable connector, male M12 × 1, 5-pin
    • Range: 100…1000 mm
    • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
    • Resolution at 100 mm - 600 mm distance: < 0.5 mm
    • Resolution at 600 mm - 1000 mm distance: < 1 mm
    • Operating voltage: 12…30 VDC
    • 1 × PNP switching output with IO-Link communication
    • Transmission of process value and parametrization via IO-link
#

General data

EAN 662488977610
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 85365019000
Country of origin US
Weight 90.72 g

Technical Data

Function Proximity switch
Operating mode Triangulation
Design Rectangular
Construction size 56 x 26 x 77 mm, LE550
Range 100…1000 mm
Optical resolution 1 mm
Light type Red
Laser class  2
Operating voltage 12…30 VDC
Output function NO/NC, PNP
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Metal, Zinc Alloy Die-Cast, Black
Ambient temperature -20…+55 °C
Protection class IP67
Special features keep/defer

Connectivity accessories

6625016
6625028
6626361
6626364

Functional accessories

6827386
6827385
6825482
6814102
6814024

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top