Product LE250KQ
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Switching Output and IO-Link
Order number: 3097763Alternative order number : 97763
- 2-line, 8-segment display
- Rotatable connector, male M12 × 1, 5-pin
- Range: 100…400 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 250 mm distance: < 0.02 mm
- Resolution at 250 mm - 400 mm distance: < 0.2 mm
- Operating voltage: 12…30 VDC
- 1 × PNP switching output with IO-Link communication
- Transmission of process value and parametrization via IO-link
General data
EAN | 662488977634 |
eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
Customs tariff number | 85365019900 |
Country of origin | US |
Weight | 261 g |
Technical Data
Function | Proximity switch |
Operating mode | Triangulation |
Design | Rectangular |
Construction size | 56 x 26 x 77 mm, LE250 |
Range | 100…400 mm |
Optical resolution | 0.2 mm |
Light type | Red |
Laser class | 2 |
Operating voltage | 12…30 VDC |
Output function | NO/NC, PNP |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, Zinc Alloy Die-Cast, Black |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Special features | keep/defer |
Connectivity accessories
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 | |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 | |
RKS4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626361 | |
WKS4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; shielded; cULus approval |
6626364 |
Functional accessories
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 | |
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 | |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 | |
TBIL-M1-16DXP
16-channel I/O-hub for the connection of 16 digital PNP signals to an IO-Link master (input/output freely selectable per channel) |
6814102 | |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |