Product  QM30VT2-SS-9M

Vibration & Temperature Sensor

With Serial Interface

Modbus RTU

Order number: 3806274

Alternative order number : 806274

    • For detecting temperature and vibration values
    • Robust stainless-steel housing
    • Protection classes IP67/IP69K
    • PVC cable, 9.1 m
    • Shock resistant up to 400 g
    • BWA-BK-023 mounting plate kit included in delivery
    • Temperature measuring range: -40…105 °C
    • Resolution: 1 °C
    • Accuracy: ± 3 °C
    • Vibration measuring range: 0…46 mm/s RMS
    • Frequency range: 10…4000 Hz
    • Accuracy: ± 10 % at 25 °C
    • Operating voltage: 10…24 VDC or 3.6…5.5 VDC
    • RS485 interface, supports Modbus RTU
#

General data

EAN 662488048150
Customs tariff number 90318080000
Country of origin US
Weight 383 g

Technical Data

Function Vibration sensor
Operating voltage 10…24 VDC
Communication protocol Modbus RTU, RS485
Electrical connection Cable
Cable length 9.10  m
Housing material Stainless steel
Ambient temperature -40…+105 °C
Protection class IP69

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top