Product BI15U-CK40-AD4X-H1144
Inductive Sensor
Order number: 4280032- Rectangular, height 40 mm
- Variable orientation of active face in 5 directions
- Plastic, PBT‐GF30‐V0
- Factor 1 for all metals
- Resistant to magnetic fields
- DC 2-wire, 10…65 VDC
- NO contact
- M12 x 1 male connector
General data
EAN | 4047101093995 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 185 g |
Technical Data
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Rated switching distance | 15 mm |
Mounting conditions | Flush |
Operating voltage | 10…65 VDC |
Output function | NO contact, 2-wire |
Switching frequency | 0.010 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PBT-GF20-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
BL20-4DI-NAMUR
4 digital inputs acc. to EN 60947-5-6 For NAMUR sensors, de-energized contacts or uprox®+ 2-wire DC sensors. |
6827212 | |
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 |
Connectivity accessories
RKC4T-2/TEL
Connection cable, M12 female connector, straight, 3-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625010 |