Product NI3-M08K-AP6X
Inductive Sensor
With Increased Switching Distance
Order number: 4602851- Threaded barrel, M8 x 1
- Nickel-plated brass
- Large sensing range
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
General data
EAN | 4047101412840 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | PL |
Weight | 39 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 3 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Switching frequency | 2.80 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Special features | Sn + |
Mounting accessories
MW08
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945008 | |
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |