Product BIM-IKT-AP6X-V1131
Magnetic Field Sensor
For Pneumatic Cylinders
Order number: 46220- Rectangular, height 17 mm
- Metal, GD-Zn
- Magnetic-inductive sensor
- DC 3‐wire, 10…30 VDC
- NO contact, PNP output
- Male connector, M8 x 1

General data
EAN | 4047101000306 |
eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
Customs tariff number | 85365019000 |
Country of origin | PL |
Weight | 34 g |
Technical Data
Design | Rectangular |
Construction size | 30 x 14.6 x 17 mm, IKT |
Cylindrical design | Tie-rod cylinder, Profile cylinder, Dovetail cylinder, external groove |
Operating voltage | 10…30 VDC |
Output function | NO contact, PNP |
Electrical connection | Connector, M8 × 1 |
Housing material | Metal, GD-Zn |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Mounting accessories
![]() |
KLI1
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 32…100 mm; material: Die-cast Zinc |
69710 |
![]() |
KLI3
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 63…160 mm; material: Die-cast Zinc |
69712 |
![]() |
KLI5Z
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 32…63 mm; material: Aluminum |
6971803 |
![]() |
KLI6Z
Mounting bracket for mounting magnetic field sensors on tie-rod cylinders; cylinder diameter: 50…125 mm; material: Aluminum |
6971806 |
![]() |
KLI5
Mounting bracket for mounting magnetic field sensors on profile cylinders; cylinder diameter: 32…50 mm; material: Aluminum |
6971802 |
![]() |
KLI6
Mounting bracket for mounting magnetic field sensors on profile cylinders; cylinder diameter: 50…100 mm; material: Aluminum |
6971805 |