Product CABLE8X0.25-XX-PUR-BK-100M/TXL
Actuator and Sensor Cable, PUR
Bulk Cable
Order number: 6628005- 8-pin
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
EAN | 4047101301663 |
eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
Customs tariff number | 85444995900 |
Country of origin | PL |
Weight | 4510 g |
Technical Data
Application | Signal |
Number of Conductors | 8 |
Core cross-section | 0.25 mm² |
Cable diameter | Ø 5.9 mm |
Cable length | 100.0 m |
Cable jacket | PUR, Black |
Special features | Suitable for drag chain use |
Mounting accessories
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |
![]() |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |
Connectivity accessories
![]() |
LABEL-HOLDER-FLEX-PVC
PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package |
100048170 |