Product BL20-2AI-THERMO-PI
BL20 electronic module
2 Analog Thermocouple Inputs
Order number: 6827020- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog inputs for connection of thermocouples, types B, E, J, K, N, R, S and T
- Base module with internal cold compensation
General data
EAN | 4047101137637 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 42 g |
Technical Data
Signal type | Analog input, Temperature |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 212 KB |
English | 210 KB |
French | 211 KB |
Spanish | 212 KB |
Czech | 212 KB |
Dutch | 210 KB |
Romanian | 211 KB |
Russian | 226 KB |
Polish | 212 KB |
Chinese | 255 KB |
Turkish | 211 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |