Product BL67-2AI-TC
BL67 electronic module
2 Analog Inputs for Thermoelements
Order number: 6827178- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog inputs for the connection of thermoelements
- types B, E, J, K, N, R, S, T
- Cold-junction compensation via Pt1000 probe in a special connector
General data
EAN | 4047101109054 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 55 g |
Technical Data
Signal type | Analog input, Temperature |
Connection technology signal | M12 |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |