Product BL67-WAS5-THERMO
Accessories for BL67
M12 × 1 Round Connector with Pt1000 Sensor
Order number: 6827197- Accessories for BL67-2AI-TC
- M12 × 1 round connector
- Customizable
- Screw/clamp connection
- For cold junction compensation
- Pt1000 sensor integrated
General data
EAN | 4047101109245 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 85332100000 |
Country of origin | DE |
Weight | 28 g |
Technical Data
Device type | Field-wireable connector |
Ambient temperature | -25…+90 °C |
Protection class | IP67 |
Approvals | UL |