Product BL67-2RFID-A
BL67 Electronic Module
2 RFID Channels (HF/UHF)
Order number: 6827225- This module is used with the BL67‐GW‐DPV1
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- Connection of two BL ident read/write heads
- Mixed operation of HF and UHF read/write heads
- Transmission rate: 115.2 kbps
- Cable length max. 50 m
General data
EAN | 4047101109443 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 57 g |
Technical Data
Signal type | RFID |
Connection technology signal | M12 |
Device type | I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |
Approvals | cULus |