Product  FCST-A4-NA-H1141

Flow Monitoring

Functionality Corresponding to Flow Module

Remote Probe

Order number: 6870266
    • Thermodynamic operating principle
    • Functionality in accordance with flow module
    • Freely rotatable sensor
    • Plugged in with adapter
    • Screw-in adapter, M18 x 1.5
#

General data

EAN 4047101303117
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261029000
Country of origin DE
Weight 191 g

Technical Data

Function Flow monitoring
Design Immersion
Process connection M18 × 1.5 female thread
Medium liquids
Detection type Calorimetric
Electrical connection Connector, M12 × 1
Sensor material Stainless steel
Housing material Stainless steel, 1.4571 (AISI 316Ti)
Medium temperature -20…+80 °C
Protection class IP67

Mounting accessories

6870290
6870291
6870292
6870293
6870294

Functional accessories

7525100
7525102
7525104
100047864

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top