Product DPC-49-IPS1
FOUNDATION fieldbus
Power Supply Module
Order number: 6882023- Supply of one FOUNDATION fieldbus H1 segment
- Output current: 800 mA
- Output voltage: 28…30 V DC
- Local diagnostics via LEDs
- Complete galvanic isolation
General data
EAN | 4047101206586 |
eCl@ss-Code (V5.1.4): | 27250202 -/- Power supply (fieldbus) |
Customs tariff number | 85044083900 |
Country of origin | DE |
Weight | 131 g |
Technical Data
Network protocol | FOUNDATION fieldbus |
Connection technology signal | Screw terminal |
Device type | Power Supplies |
Ambient temperature | -20…+60 °C |
Protection class | IP20 |
Data Sheets
German | 624 KB |
English | 624 KB |
French | 624 KB |
Spanish | 625 KB |
Czech | 626 KB |
Dutch | 624 KB |
Romanian | 623 KB |
Russian | 645 KB |
Polish | 625 KB |
Turkish | 625 KB |
CAD File
Manual
Diagnostic Power Conditioner system (DPC-49-4RMB) | 1489 KB |
Diagnostic Power Conditioner system (DPC-49-4RMB/YO) | 1322 KB |
Diagnostic Power Conditioner system (DPC-49-4RMB/SY) | 951 KB |