Product  BS5143-0

Field-Wireable Connector

Male Connector M8 × 1/Ø 8 mm, Straight

Order number: 6901013
    • Metal coupling nut
    • Protection class IP67
    • Schraub-Klemmanschluss
    • Field-wireable connector
    • Mechanical connection M8/Ø 8 mm
    • Straight design
    • 4-pin
    • metr. Screw-in thread M11 × 0.75
    • Cable feedthrough 3.5…5.0 mm
#

General data

EAN 4047101458220
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 12 g

Technical Data

Application Signal
Connector A Male, M8 × 1, Straight
Number of Pins 4
Connection mode Screw/clamp connection
Screw-in thread M11 × 0.75
Housing material Plastic, PBT
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
External diameter of the cable 3.5…5 mm
Core cross-section/Clamping ability 0.14…0.5 mm²
Voltage 30 V
Current 4 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top