Product  B4231-0/9

Field-Wireable Connector

7/8″ Female, Angled

Order number: 6901114
    • Screw-clamp terminal
    • Metal coupling nut
    • UL approval
    • 3-pin
    • PG9 screw-in thread
    • Cable feedthrough 6.0…8.0 mm
#

General data

EAN 4047101458350
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 49 g

Technical Data

Application Signal, Power
Connector A Female, 7/8″-16 UN, Angled
Number of pins 3
Connection mode Screw/clamp connection
Screw-in thread PG9
Housing material Plastic, PBT(UL 94 V0)
Coupling nut/screw material Die-cast Zinc, GD-Zn, Nickel-plated
External diameter of the cable 6…8 mm
Core cross-section/Clamping ability 0.14…1.5 mm²
Voltage 600 V
Current 12 A
Approvals cULus recognized

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top