Product H5231-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Angled
Order number: 6902800- Metal coupling nut
- Protection class IP67
- Penetration technology
- 3-pin
- M9.5 × 1 metric screw-in thread

General data
| EAN | 4047101496857 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | DE | 
| Weight | 14 g | 
Technical Data
| Application | Signal | 
| Connector A | Female, M8 × 1, Angled | 
| Number of pins | 3 | 
| Connection mode | Screw/clamp connection | 
| Screw-in thread | M9.5x1 | 
| Housing material | Plastic, PA | 
| Coupling nut/screw material | Zinc-Aluminum, ZnAl, Nickel-plated | 
| External diameter of the cable | 4…5 mm | 
| Core cross-section/Clamping ability | 0.14…0.34 mm² | 
| Current | 4 A | 


 
										 
					
				 
					
				 
					
				