Product  HA5131-0

Field-Wireable Connector

Female Connector M8 × 1/Ø 8 mm, Straight

Order number: 6905404
    • Metal coupling nut
    • Protection class IP67
    • IDC quick connection
    • 3-pin
    • Cable feedthrough 2.5…5.1 mm
#

General data

EAN 4047101506655
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 15 g

Technical Data

Application Signal
Connector A Female, M8 × 1, Straight
Number of pins 3
Connection mode Insulation displacement terminal
Housing material Plastic, PA
Coupling nut/screw material Brass, CuZn
External diameter of the cable 2.5…5.1 mm
Core cross-section/Clamping ability 0.14…0.34 mm²
Voltage 32 V
Current 4 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top