Product BKV4140-0/11
Field-Wireable Connector
7/8″ Female, Straight
Order number: 6914566- For use in PROFIBUS-PA and FOUNDATION fieldbus applications
- Screw-clamp terminal
- Stainless steel coupling nut
- 4-pin
- PG11 screw-in thread
- Cable feedthrough 8.0 … 10.0 mm
General data
EAN | 4047101281767 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 70 g |
Technical Data
Network protocol | PROFIBUS-PA, FOUNDATION fieldbus |
Connection technology signal | 7/8” |
Device type | Field-wireable connector |
Ambient temperature | -40…+90 °C |