Product IM73-12-R/24VUC
Relay coupler
1-channel
Order number: 7520712- Output circuit: 2 relays each with 1 changeover contact
- 5 A switching current at 250 VAC
- Operating voltage 19…29 VDC
- Removable terminal blocks
- SIL3
- Galvanic isolation between input circuits and output circuits
- TR CU
General data
EAN | 4047101118278 |
eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 128 g |
Technical Data
Signal type | Digital output |
Device type | Relay coupler |
Ex version | no |
Approvals | TR CU |
Functional safety (SIL/PL) | SIL3 |
Nominal voltage | 24 VUC |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
IM-CC-3X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 18 mm overall width); includes: 4 pcs. of 3-pin black terminals |
7541218 |