Product FMX-IM-3UR38X
Processor Unit
For the Connection of FCS/FCI Product Series Ex Flow Sensors (NAEX)
IO-Link Device with Relay Switching Outputs
Order number: 7525103- For Ex ia resp. Ex ib sensors
- Relay output for flow, temperature and faults
- Adjustment of switchpoint, no teaching of flow boundaries (QuickTeach)
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Standard IO or IO-Link operating mode
- Parametrized via pushbutton or software-supported via IO-Link
- Associated equipment [Ex ia Ga/Da]
- Connection of flow probes Zone 0/20

General data
EAN | 4047101260564 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85371091990 |
Country of origin | DE |
Weight | 246 g |
Technical Data
Function | Flow monitoring |
Design | Signal processor |
Operating voltage | 20…250 VAC / 20…125 VDC |
Output function | NO/NC programmable, Relay output |
Communication protocol | IO-Link |
Electrical connection | Terminal block |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, KOSHA, IECEx |
Data Sheets
German | 1310 KB |
English | 1308 KB |
French | 1311 KB |
Spanish | 1310 KB |
Czech | 240 KB |
Dutch | 1310 KB |
Romanian | 1310 KB |
Russian | 1244 KB |
Polish | 1311 KB |
Chinese | 1453 KB |
Turkish | 1309 KB |
Approval
Approval/Declaration
Configuration File
Configuration Software
Manual
FM / FMX Flow Monitoring | 18616 KB |
FM / FMX IO-Link Parameter | 357 KB |
Getting Started — FDT/DTM Frame PACTware | 19735 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |
IO-Link Parameters | 824 KB |
Product Flyer
Quick Start Guide
Connectivity accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |
Functional accessories
![]() |
FCS-GL1/2A4-NAEX/A
Ex flow sensor according to category II 2 G for gaseous media |
6870440 |
![]() |
FCS-N1/2A4-NAEX0
Ex flow sensor according to category II 1 G for liquid media |
6870471 |
![]() |
FCS-G1/4A4-NAEX0
Ex flow sensor according to category II 1 G for liquid media |
6870465 |
![]() |
FCS-G1/4A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870341 |
![]() |
FCS-GL1/2A4-NAEX-H1141
Ex flow sensor according to category II 2 G for liquid media |
6870432 |
![]() |
FCS-DN25A4-NAEX0/L100
Ex flow sensor according to category II 1 G for liquid media |
6872035 |