Product IM43-14-CDRI
Isolating transducer
1-channel
Order number: 7540045- Input circuit: 0/4…20 mA; 0/2…10 V
- Output circuit: 0/4…20 mA, 3 independent limit value relays
- Universal operating voltage
- Monitors over and underrange of analog values and window limits
- Connection of passive 2-wire and active 3-wire transmitters
- Parameterized via PC (FDT / DTM), front-panel switch and HART®
- Many diagnostic functions
- Ring buffer for up to 8000 measured values
- Display
- Complete galvanic isolation
- Input reverse-polarity protected
- TR CU
General data
EAN | 4047101119138 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 245 g |
Technical Data
Signal type | Analog input |
Device type | Trip amplifier |
Ex version | no |
Approvals | TR CU |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Digital output | Relay output |
Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Mounting accessories
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 | |
IM-CC-5X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 27 mm overall width); includes: 4 pcs. of 5-pin black terminals |
7541219 |
Connectivity accessories
IM-SC-5X4BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541217 |