Product HT-WAK4-5-HT-WAS4/S2430
High-Temperature Resistant Actuator and Sensor Cable
Extension Cable
Order number: 8038669- M12 female connector, straight, 4-pin
- M12 male connector, straight, 4-pin
- Sheath material: PTFE
- Sheath color: white
- Flame-retardant
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Resistant to acids and alkaline solutions
- LABS free
- Resistant to microbes and hydrolysis
- Cold and heat-flexible
- RoHS-compliant
- Protection class IP65
- Temperature range of the cable: -190°C…260°C
- Cable length: 5.0 m
General data
EAN | 4047106003913 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 184 g |
Technical Data
Application | Signal |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight |
Number of Pins | 4 |
Connector body | Plastic, PBT GF, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Straight |
Number of pins | 4 |
Connector body | Plastic, PBT GF, Black |
Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 3.8 mm |
Cable length | 5.0 m |
Cable jacket | PTFE, White |
Number of Conductors | 4 |
Protection class | IP65 |
Special features | High temperature, Resistant to welding sparks |