Product TP-206B-CF-H1141-L200/D805
Temperature Detection
Probe
Order number: 9910521- Operating temperature of the connector: -20 … 120 °C
- 4-wire connection technology

General data
| EAN | 4047101543643 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 44 g |
Technical Data
| Detection type | medium contact |
| Design | Temperature probe |
| Measuring range | -200…500 °C |
| Immersion depth L | 200 mm |
| Process connection | For compression fittings, thermowell or direct mounting |
| Electrical output | Resistance |
| Measuring element | Pt100 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -20…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |
Mounting accessories
|
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 |
|
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 |
|
CF-M-6-M18-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection M18 × 1 male thread |
9910525 |
|
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 |
|
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 |

