Product TP-104A-G1/4-H1141-L035
Temperature Detection
Probe
Order number: 9910527- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection G1/4" male thread
- Electrical connection rotatable by 360°

General data
EAN | 4047101232141 |
eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 33 g |
Technical Data
Detection type | medium contact |
Design | Temperature probe |
Measuring range | -40…120 °C |
Immersion depth L | 35 mm |
Process connection | G 1/4'' male thread |
Electrical output | Resistance |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+120 °C |
Protection class | IP67 |
Approvals | cULus |