Product TB-4M8M-4-5-BSM14
Passive Actuator/Sensor Junction Box, 4 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX09712- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 12 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1
General data
EAN | 4047101560404 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 485.347 g |
Technical Data
Number of Ports | 4 |
I/O port | Female,M8 × 1 |
Number of Pins | 4 |
Group terminal | Connectors, M16 × 1 with cable, Side output |
Cable length | 1.0 m |
Number of pins | 14 |
Housing material | Plastic, PA6-GF30 |
Voltage | 30 V |
Ampacity | 2 A per signal contact, total current 6 A |
Approvals | CE, UKCA, RoHS |