Product  HAS8241-0

Field-Wireable Connector

Male Connector M12 × 1, Angled

Order number: 6905400
    • Metal coupling nut
    • Protection class IP67
    • IDC quick connection
    • A-coding
    • 4-pin
    • M12 × 1 metric screw-in thread
    • Cable feedthrough 4.0…5.1 mm
#

General data

EAN 4047101506730
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 26 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Angled, A-coded
Number of Pins 4
Connection mode Insulation displacement terminal
Screw-in thread M12 × 1
Housing material Plastic, PA
Coupling nut/screw material Brass, CuZn, Nickel-plated
External diameter of the cable 4…5.1 mm
Core cross-section/Clamping ability 0.25…0.5 mm²
Voltage 32 V
Current 4 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top