Product BI8U-EM18WDTC-AP6X
Inductive Sensor
For the Food Industry
Order number: 1634762- Threaded barrel, M18 x 1
- Stainless steel, 1.4404
- Front cap made of liquid crystal polymer
- Factor 1 for all metals
- Resistant to magnetic fields
- For temperatures of -40 °C…+100 °C
- High protection class IP69K for harsh environments
- Special double-lip seal
- Protection against all common acidic and alkaline cleaning agents
- Suitable for applications in the food industry
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Terminal chamber

General data
| EAN | 4047101209884 | 
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch | 
| Customs tariff number | 85365019000 | 
| Country of origin | DE | 
| Weight | 92 g | 
Technical Data
| Design | Threaded barrel | 
| Construction size | M18 x 1 | 
| Rated switching distance | 8 mm | 
| Mounting conditions | Flush | 
| Operating voltage | 10…30 VDC | 
| Output function | NO contact, PNP | 
| Switching frequency | 1.50 kHz | 
| Electrical connection | Terminal chamber, Removable cage clamp terminals | 
| Housing material | Stainless steel, 1.4404 (AISI 316L) | 
| Ambient temperature | -40…+100 °C | 
| Protection class | IP68/IP69K | 
| Special features | uprox+, Wash down, Factor 1, Sn +, Resistant to magnetic fields, Pressure resistant | 
Mounting accessories
|   | MW18 Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) | 6945004 | 
|   | BSS-18 Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene | 6901320 | 
|   | QM-18 Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M24 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. | 6945102 | 
|   | PN-M18 Protective nut for M18 x 1 threaded barrels; material: Stainless steel A2 1.4305 (AISI 303) | 6905310 | 


 
					
				 
					
				 
					
				