Product BS8281-0
Field-Wireable Connector
Male Connector M12 × 1, Angled
Order number: 6930862- A-coding
- Metal coupling nut
- Screw-clamp terminal
- 8-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm
General data
EAN | 4047101252323 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 25 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Angled, A-coded |
Number of Pins | 8 |
Connection mode | Screw/clamp connection |
Screw-in thread | PG9 |
Housing material | Plastic, PA |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.14…0.5 mm² |
Voltage | 60 V |
Current | 2 A |