Product  QM30VT2

Vibration & Temperature Sensor

With Serial Interface

Modbus RTU

Order number: 3806276

Alternative order number : 806276

    • For detecting temperature and vibration values
    • Robust aluminum housing
    • Protection class IP67
    • PVC cable, 2.09 m, with M12 × 1 male connector, 5-pin
    • Shock resistant up to 400 g
    • BWA-BK-022 mounting plate kit included in delivery
    • Temperature measuring range: -40…105 °C
    • Resolution: 1 °C
    • Accuracy: ± 3 °C
    • Vibration measuring range: 0…46 mm/s RMS
    • Frequency range: 10…4000 Hz
    • Accuracy: ± 10 % at 25 °C
    • Operating voltage: 10…24 VDC or 3.6…5.5 VDC
    • RS485 interface, supports Modbus RTU
#

General data

EAN 662488048174
Customs tariff number 90318080000
Country of origin US
Weight 133.81 g

Technical Data

Function Vibration sensor
Operating voltage 10…24 VDC
Communication protocol Modbus RTU, RS485
Electrical connection Cable with connector, M12 × 1
Cable length 2.090  m
Housing material Aluminium, AL, Black-finished
Ambient temperature -40…+105 °C
Protection class IP67

General data

EAN 662488048174
Customs tariff number 90318080000
Country of origin US
Weight 133.81 g

Technical Data

Function Vibration sensor
Operating voltage 10…24 VDC
Communication protocol Modbus RTU, RS485
Electrical connection Cable with connector, M12 × 1
Cable length 2.090  m
Housing material Aluminium, AL, Black-finished
Ambient temperature -40…+105 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top