Product SC11EX-3G
excom I/O System
Segment Coupler
Order number: 100000550- Device for intrinsically safe separation of RS485 and RS485-IS
- PROFIBUS-DP and Modbus RTU
- For connecting more than 32 PROFIBUS-DP slaves in a PROFIBUS network
- Supports redundancy
Automatic baud rate detection

General data
EAN | 4047101439748 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 673 g |
Technical Data
Network protocol | PROFIBUS-DP |
Connection technology signal | D-Sub |
Device type | Coupler |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
German | 387 KB |
English | 386 KB |
French | 388 KB |
Spanish | 387 KB |
Czech | 388 KB |
Dutch | 386 KB |
Romanian | 386 KB |
Russian | 409 KB |
Polish | 387 KB |
Chinese | 438 KB |
Turkish | 386 KB |
Approval
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories
![]() |
D9T-RS485 /6ES7972-0BA61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890942 |
![]() |
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |
![]() |
D9T-RS485PG /6ES7972-0BB61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890943 |