Product FMX-IM-2UPLI63FX
Flow Monitoring
For the Connection of FP Product Series Ex Flow Sensors (NAEX)
HART Device with Current and Transistor Outputs
Order number: 100000823- For Ex ia resp. Ex ib sensors
- Analog output for flow
- Transistor outputs for temperature and faults
- Teaching upper and lower flow limit
- LED band for indication of flow speed and media temperature
- Monitoring of operating and display range
- Detection of wire-break and short-circuit on the sensor side
- Parametrized via pushbutton and FDT/DTM
- Associated equipment [Ex ia Ga/Da]
- Connection of flow probes Zone 0/20
General data
EAN | 4047101443530 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 90262020000 |
Country of origin | DE |
Weight | 231 g |
Technical Data
Function | Flow monitoring |
Design | Signal processor |
Operating voltage | 20…30 VDC |
Output function | Analog output |
Communication protocol | HART |
Electrical connection | Terminal block |
Housing material | Plastic, Polycarbonate/ABS |
Ambient temperature | -25…+70 °C |
Protection class | IP20 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, KOSHA, cULus, IECEx |
Data Sheets
German | 1123 KB |
English | 1072 KB |
French | 1075 KB |
Spanish | 1074 KB |
Czech | 220 KB |
Dutch | 1074 KB |
Romanian | 1073 KB |
Russian | 1104 KB |
Polish | 1075 KB |
Chinese | 1218 KB |
Turkish | 1073 KB |
Approval
UL: E230865 | 334 KB |
KOSHA Certificate | 623 KB |
EC Declaration of Conformity | 134 KB |
IECEx Certificate | 2278 KB |
Approval/Declaration
Manual
Quick Start Guide
Connectivity accessories
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |
Functional accessories
FP100-300L-16-NAEX-2M
Flow sensor for liquids — immersion sensor without integrated signal processor |
100001066 |