Product FP100-300L-16-NAEX-2M
Flow Meter
Immersion Sensor without Integrated Processing Unit
Order number: 100001066- Screw-in adapter with process connection NPT 1/2" male thread included in delivery
- Housing material: 1.4571 (316Ti)
- Immersion depth 16.9 mm
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Cable connection
- ATEX category II 1 G, Ex Zone 0
- ATEX category II 1 D, Ex Zone 20
General data
EAN | 4047101447248 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Function | Flow monitoring |
Design | Without display (integrated probe) |
Bar length (L1) | 45 mm |
Immersion depth (L) | 16.9 mm |
Medium | liquids |
Electrical connection | Cable |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -25…+85 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, ATEX, IECEx, cULus |
Mounting accessories
FAA-A1-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: N1/2” |
100001987 | |
FAA-80-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G1/2” |
100001988 | |
FAA-04-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G1/4” |
100001989 | |
FAA-34-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: N3/4” |
100001990 | |
FAA-81-1.4571
Screw-in adapter for immersion sensors from the series FS.. , FP..; material: Stainless steel 1.4571 (316Ti); process connection: G3/4” |
100001991 |
Functional accessories
FMX-IM-3UR38FX
Ex signal processor for Ex flow sensors from the FP…-…-NAEX-… product series; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with relay outputs for flow, temperature and errors |
100000821 | |
FMX-IM-3UP63FX
Ex signal processor for Ex flow sensors from the FP…-…-NAEX-… product series; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
100000822 | |
FMX-IM-2UPLI63FX
Ex signal processor for Ex flow sensors from the FP…-…-NAEX-… product series; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; HART device with analog output for flow and transistor outputs for temperature and errors |
100000823 |