Product PS510-250-02-2UPN8-H1141
Pressure Sensor
Relative Pressure: 0…250 Bar
Order number: 100001727- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Metal measuring cell
- Pressure range 0…250 bar relative
- 18…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1
General data
EAN | 4047101554748 |
eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
Customs tariff number | 90262020000 |
Country of origin | PL |
Weight | 256 g |
Technical Data
Design | With display |
Process connection | 1/4″ NPT-18 female thread |
Pressure type | Relative pressure |
Pressure range bar | 0…250 bar |
Pressure range psi | 0…3625.94 psi |
Operating voltage | 18…33 VDC |
Electrical output | 2 × switching output, IO-Link |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV |
Materials (contact with media) | Stainless steel 1.4404 (AISI 316L)/1.4542 (AISI 630) |
Medium temperature | -30…+80 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
German | 927 KB |
English | 927 KB |
French | 928 KB |
Spanish | 927 KB |
Czech | 928 KB |
Dutch | 927 KB |
Romanian | 928 KB |
Russian | 1030 KB |
Polish | 929 KB |
Chinese | 1016 KB |
Turkish | 928 KB |
Approval
Configuration File
Configuration Software
Manual
PS310/510 — Instructions for use | 1046 KB |
IO-Link - Simple, Consistent, Efficient | 1266 KB |
PS310/510 — IO-Link parameters | 299 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
FAM-30-PA66
Mounting bracket; variable wrench size 24–30 mm; removable labeling plate 20 × 9 mm |
100018384 |
Connectivity accessories
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 | |
WKC4.4T-2/TXL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625515 |
Functional accessories
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 | |
PAM-P3
Damping element, protects the measuring cell from pressure peaks |
100004416 |