Product FCST-A4-NA/D100 10M
Flow Monitoring
Functionality Corresponding to Flow Module
Remote Probe
Order number: 100002579- Thermodynamic operating principle
- Functionality in accordance with flow module
- Extended temperature range
- Media temperature +10…+120 °C
- Freely rotatable sensor
- Plugged in with adapter
- Screw-in adapter, M18 x 1.5

General data
| EAN | 4047101465433 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 550 g |
Technical Data
| Function | Flow monitoring |
| Design | Immersion |
| Process connection | M18 × 1.5 female thread |
| Medium | liquids |
| Detection type | Calorimetric |
| Electrical connection | Cable |
| Cable length | 10.0 m |
| Sensor material | Stainless steel |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Medium temperature | 10…+120 °C |
| Protection class | IP68 |
Mounting accessories
|
FCA-FCST-G1/4-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G1/4” external thread |
6870290 |
|
FCA-FCST-G1/2-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G1/2” external thread |
6870291 |
|
FCA-FCST-G1/2-A4/L037
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G1/2” external thread |
6870292 |
|
FCA-FCST-N1/2-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection 1/2” NPT external thread |
6870293 |
|
FCA-FCST-G3/4-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G3/4” external thread |
6870294 |
Functional accessories
|
FM-IM-3UP63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525100 |
|
FM-IM-3UR38X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525102 |
|
FM-IM-2UPLI63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
7525104 |

