Product TS720-LI2UPN8-H1141
Temperature Detection
With Current or Voltage Output and PNP/NPN Transistor Switching Output
Order number: 100003640- Processor unit for connecting sensors from the TP product series
- Automatic probe detection
- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing upper section rotatable by 340°
- Compatible with the following temperature sensors:
- Resistance Temperature Detector (RTD) — Pt100 (2-, 3-, 4-wire) — Pt1000 (2-, 3-, 4-wire)
- Thermocouples (TC) — type K, B, E, J, N, R, S and T
- 17…33 VDC
- NO/NC contact, PNP/NPN output, analog output (current/voltage), IO-Link
- Various IO-Link mapping profiles can be selected
General data
EAN | 4047101482966 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 90251900900 |
Country of origin | DE |
Weight | 293 g |
Technical Data
Detection type | medium contact |
Design | With display (external probe) |
Operating voltage | 17…33 VDC |
Electrical output | Switching output, Current output (3-wire), Voltage output (3-wire), IO-Link |
Voltage output | 0…10 V |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, cULus |
Data Sheets
German | 1884 KB |
English | 1883 KB |
French | 1886 KB |
Spanish | 1482 KB |
Czech | 1885 KB |
Dutch | 1883 KB |
Romanian | 1886 KB |
Russian | 1893 KB |
Polish | 1887 KB |
Chinese | 1977 KB |
Turkish | 1885 KB |
Approval/Declaration
Configuration File
TS+ IODD with Smart Sensor Profile (Production Date from 2310) | 989 KB |
TS+ IODD without Smart Sensor Profile (Production Date up until 2309) | 874 KB |
Configuration Software
IO-Link Parameters
Manual
Product Overview
”TS+ Industrial Temperature Sensors” Flyer | 783 KB |
Product Portfolio ”Temperature Measurement in Fluids and Gases” | 1313 KB |
Quick Start Guide
Mounting accessories
FAS-6-1.4404
Stabilizer for standard temperature sensor TP206 |
100018063 | |
TP-206A-CF-H1141-L100
temperature detector for liquid and gaseous media |
9910475 | |
TP-206A-CF-H1141-L150
temperature detector for liquid and gaseous media |
9910476 | |
TP-206A-CF-H1141-L200
temperature detector for liquid and gaseous media |
9910477 | |
TP-206A-CF-H1141-L300
temperature detector for liquid and gaseous media |
9910478 | |
TP-203A-CF-H1141-L100
temperature detector for liquid and gaseous media |
9910402 | |
TP-203A-CF-H1141-L150
temperature detector for liquid and gaseous media |
9910403 | |
TP-203A-CF-H1141-L200
temperature detector for liquid and gaseous media |
9910482 | |
TP-203A-CF-H1141-L300
temperature detector for liquid and gaseous media |
9910474 | |
TP-306A-CF-H1141-L1000
temperature detector for liquid and gaseous media |
9910479 | |
TP-306A-CF-H1141-L2000
temperature detector for liquid and gaseous media |
9910480 | |
TP-306A-CF-H1141-L5000
temperature detector for liquid and gaseous media |
9910481 | |
TP-504A-TRI3/4-H1141-L035
temperature detector for liquid and gaseous media |
9910429 | |
TP-504A-TRI3/4-H1141-L100
temperature detector for liquid and gaseous media |
9910430 | |
TP-504A-TRI1.5-H1141-L100
temperature detector for liquid and gaseous media |
9910860 | |
TP-504A-DN25K-H1141-L035
temperature detector for liquid and gaseous media |
9910431 | |
TP-504A-DN25K-H1141-L100
temperature detector for liquid and gaseous media |
9910432 | |
TP-206KK1-CF-H1141-L100
temperature detector for liquid and gaseous media |
100017085 | |
TP-206KK1-CF-H1141-L150
temperature detector for liquid and gaseous media |
100017084 | |
TP-206KK1-CF-H1141-L200
temperature detector for liquid and gaseous media |
100017083 | |
TP-206KK1-CF-H1141-L500
temperature detector for liquid and gaseous media |
100017082 | |
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 | |
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 | |
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 | |
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 | |
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 | |
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 | |
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 | |
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 | |
THW-3-G1/2-A4-L050
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 50 mm |
9910443 | |
THW-3-G1/2-A4-L100
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 100 mm |
9910444 | |
THW-3-G1/2-A4-L200
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 200 mm |
9910487 | |
THW-3-G1/2-A4-L250
Protective tube for mounting temperature sensors; sensor diameter 3 mm; process connection G1/2” external thread; immersion depth 250 mm |
9910446 | |
TP-306A-CF-H1141-L5500
temperature detector for liquid and gaseous media |
100024018 | |
FAM-30-PA66
Mounting bracket; variable wrench size 24–30 mm; removable labeling plate 20 × 9 mm |
100018384 | |
TP-206KK1-CF-H1141-L1000
temperature detector for liquid and gaseous media |
100034627 | |
TP-203A-M6-H1141-L100-I7
temperature detector for liquid and gaseous media |
100041106 | |
TP-203KK1-CF-H1141-L150
temperature detector for liquid and gaseous media |
100045292 | |
TP-504A-TRI1.5-H1141-L100/S3645
temperature detector for liquid and gaseous media |
100048143 | |
TP-201.5A-CF-H1141-L100
temperature detector for liquid and gaseous media |
100048177 |
Connectivity accessories
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 | |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 | |
HT-WAK4-2-HT-WAS4/S2430
High-temperature-resistant extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PTFE, white |
8038668 | |
RKH4.4-2-RSH4.4/TFG
Food and beverage extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: TPE, gray; approval: Ecolab, FDA |
6933472 |