Product FCS-G1/2A4-NA 10M
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 100007417- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Cable: 10 m
- Cable device
- 4‐wire connection to the processor
General data
EAN | 4047101509441 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 567 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | G 1/2'' |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Cable |
Cable length | 10.0 m |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -20…+85 °C |
Protection class | IP68 |
Functional accessories
FM-IM-3UP63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525100 | |
FM-IM-3UR38X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525102 | |
FM-IM-2UPLI63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
7525104 |