Product FW-ERSPM0514-PL-S-0813
Field-Wireable Connector
M12 Power
Male Connector M12 × 1, Straight
Order number: 100008140- L-coding
- Metal retaining screw
- Screw-clamp terminal
- 5-pin (4+FE)
- Cable feedthrough: 8.0…13.0 mm
- Terminal capacity:
- Max. 1.5 mm² or 16 AWG (with cable end sleeve)
- Max. 2.5 mm² or 14 AWG (without cable end sleeve)

General data
| EAN | 4047101511321 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 43 g |
Technical Data
| Application | Power |
| Connector A | Male, M12 × 1, Straight, L-coded |
| Number of pins | 4+FE |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic |
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
| External diameter of the cable | 8…13 mm |
| Core cross-section/Clamping ability | 0.75…2.5 mm² |
| Current | 16 A |
| Approvals | cULus recognized |
Data Sheets
| German | 1075 KB |
| English | 1074 KB |
| French | 1075 KB |
| Spanish | 1075 KB |
| Czech | 1075 KB |
| Dutch | 1075 KB |
| Romanian | 1075 KB |
| Russian | 1071 KB |
| Polish | 1076 KB |
| Chinese | 1110 KB |
| Turkish | 1076 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Catalog
Product Overview
Connectivity accessories
|
RKP56PLB-2/TXG
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100006303 |
|
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 |
Connectivity accessories — Power supply
|
RKP56PLA-2/TXG | 100038706 |
|
RSP56PLA-2/TXG | 100038699 |

