Product PSU67-3P-1S-2L-24250-IOL-F
Smart Power Supply Module in IP67
24…28 VDC Output Voltage
3-Phase, 25-A Output Current, IO-Link Interface
Order number: 100025929- Broad temperature range
- Status LED
- High efficiency, > 95 %
- 3-phase AC input, M12 S-coded
- Current-limited outputs, 2 × M12 L-coded
- Protection by 4 separate eFuses
- IO-Link interface for checking and parameterization
- LED interface and control knobs for maximum flexibility

General data
EAN | 4047101536287 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85044083900 |
Country of origin | DE |
Weight | 1605 g |
Technical Data
Power supply | 3 × AC 380…480 V |
Nominal output voltage | 24 V |
Output voltage | 24…28 VDC |
Nominal current | 25 A |
Status interface | IO-Link (V 1.1) |
Internal fuse | 4 separate eFuses |
Parallel mode | no |
Power Good Output | no |
Dimensions | 183 x 180.6 x 58.7 mm |
Protection class | IP67 |
Connectivity accessories
![]() |
VH2-M12L-M5-2F5
Small h-splitter, M12 Power, L-coded, 4-pin + FE |
100028587 |
![]() |
VH3-M12L-M5-3F5
Large H-splitter, M12 Power, L-coded, 4-pin + FE |
100028591 |
![]() |
VT2-M12L-M5-2F5
T-splitter, M12 Power, L-coded, 4-pin + FE |
100028579 |
![]() |
VH2-M12S-M4-2F4
Small h-splitter, M12 Power, S-coded, 3-pin + PE |
100028588 |
![]() |
VH3-M12S-M4-3F4
Large H-splitter, M12 Power, S-coded, 3-pin + PE |
100028592 |
![]() |
VT2-M12S-M4-2F4
T-splitter, M12 Power, S-coded, 3-pin + PE |
100028580 |
![]() |
FW-ERSPM0514-PL-S-0813
Field-wireable male connector, M12 Power, L-coded, straight, 4-pin + FE, screw terminal connection, cable feedthrough 8.0 to 13 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100008140 |
![]() |
FW-ERKPM0514-PL-S-0813
Field-wireable female connector, M12 Power, L-coded, straight, 4-pin + FE, screw terminal connection, cable feedthrough 8.0 to 13 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100008139 |
![]() |
FW-ERKPM0414-PS-S-0810
Field-wireable female connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100026332 |
![]() |
FW-ERKPM0414-PS-S-0608 | 100044183 |
![]() |
FW-ERSPM0414-PS-S-0810
Field-wireable male connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100026333 |
![]() |
FW-ERSPM0414-PS-S-0608
Field-wireable male connector, M12 Power, S-coded, straight, 3-pin + PE, screw terminal connection, cable feedthrough 8.0 to 10 mm, core cross-section/terminal capacity 1.5 to 2.5 mm², plastic housing, metal retaining screw |
100044190 |
Connectivity accessories — Power supply
![]() |
RSP56PLA-2/TXG | 100038699 |
![]() |
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 |
![]() |
RKP46PSB-2-RSP46PSB/TXL
Extension cable, M12 female connector, straight, 3-pin + PE, S-coded; M12 male connector, straight, 3-pin + PE, S-coded; cable length: 2 m, jacket material: PUR, black |
100004420 |
![]() |
RKP46PSA-2-RSP46PSA/TXL | 100038847 |
![]() |
RKP46PSB-2/TXL | 100003343 |
![]() |
RKP46PSA-2/TXL | 100038836 |
Connectivity accessories — I/O
![]() |
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
![]() |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |